IESNA:LM-63-2002
[TEST]P1449876
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T4_120W_4000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T4 distribution, 120W 4000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18578
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 116.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5946 5956.9 5965 5971.8 5978.1 5983.7 5991.8 5998.3 6007.1 6015
6022.2 6024.7 6024.1 6023.5 6022.9 6022.3 6021.6 6019.8 6015.8 6011.2
6006.5 5998 5988.7 5979.3 5971.9 5962.6 5953.7 5945.4 5931.4 5916.8
5905.3 5898.5 5892.4 5888.3 5886.5 5883.3 5886.4 5891.3 5893.7 5896.9
5895.5 5897.4 5902.4 5908.5 5925.1 5946.9 5963.5 5984.6 5997.7 6012.1
6017.1 6001.7 5963.4 5926.8 5924.4 5944.2 5959.2 5992.2 6081.9 6223.4
6381 6486 6471.4 6349.2 6102.5 5771.8 5423.1 4990.4 4504.6 4161.1
3987.3 3836.2 3688.5 3528.4 3363.8 3158.2 2937.4 2685.9 2397.8 2106.5
1799.9 1507.9 1250.7 1042.9 743.4 534.6 326.6 136.8 68.2 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5956.2 5962.2 5967.7 5972.8 5976.8 5982.8 5988 5993.7 5999.9
6004.7 6008.6 6008.7 6005 6003.8 6000.9 5994 5988.9 5982.2 5973.9
5965.6 5958.2 5946.5 5934 5924.5 5909.6 5898.4 5884.4 5870.2 5852.5
5835.6 5821.5 5809.4 5797.6 5787.9 5781.7 5773.5 5771.5 5769.5 5764.4
5756.4 5748 5743 5738.3 5738.7 5750.1 5764.3 5768.5 5778 5780.1
5791.1 5797.6 5775.1 5728.7 5690.7 5692 5702.1 5709.9 5735.9 5828.9
5966.8 6123.5 6204.4 6157.2 5993.3 5693.9 5325.2 4960.6 4459.5 4056.2
3810.5 3679.9 3538.1 3394.2 3246.8 3088.8 2908.6 2722.3 2513.4 2265.9
2006 1721.5 1444.8 1228.6 946.6 696.1 446.7 197.2 98 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5953.4 5957.1 5961.3 5965.6 5966.1 5968.4 5969.3 5969.6 5970.7
5970.8 5969.9 5966.8 5959 5952.8 5941.7 5930.8 5919 5905.7 5891.3
5876.1 5859.9 5842.6 5824.9 5806.7 5787.4 5766.8 5746.5 5722.7 5700.5
5675.1 5647.2 5617.6 5592.4 5566.2 5540.4 5516.8 5497.5 5474.8 5455.1
5438.2 5416.2 5391.8 5365.9 5343.5 5318.2 5293.8 5277.9 5275.5 5260.5
5241.4 5219.4 5193.1 5170.4 5131.6 5075.9 5022.6 5002.1 5000 4990.8
4980.5 5009.3 5109.7 5256.8 5385.9 5379.8 5209.7 4870.2 4424.5 3960.4
3491.6 3163.3 2987.8 2844.3 2691.4 2523.1 2363.6 2182.6 2010 1874.3
1722.7 1549.1 1354.6 1076.5 883.4 680.8 478 275.2 139.2 3.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5949.2 5952.1 5954.6 5954 5953.4 5950.2 5944.8 5939.5 5932.6
5927.6 5920.7 5909.8 5895.3 5878.7 5863.1 5842.1 5819.3 5795.2 5771.4
5746.9 5720.2 5694.1 5665.1 5638.4 5604.8 5575.5 5542.9 5508.4 5472.7
5435.4 5398.8 5359.7 5318.2 5275.9 5232.1 5186.2 5141.8 5098.5 5051.4
5010 4967.8 4931.4 4887.7 4846.1 4801.6 4756.5 4707.8 4656.5 4612.3
4560.4 4516.9 4475.9 4431.9 4375.1 4320.1 4258.3 4199.1 4130.1 4026.2
3922.2 3835.5 3773.5 3717.3 3668.9 3647.5 3682.1 3833.3 4054.1 4102.9
3823.5 3225.3 2628 2227.6 2065 1917.4 1797.5 1683.3 1493.1 1201.5
1010.2 907.2 821.6 697.4 572.2 447 192.9 75.9 55.2 36.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5946.9 5947.6 5945.3 5941.8 5933.8 5930.6 5920.5 5908.8 5895
5882.5 5868.1 5851.6 5830 5807.5 5780.8 5752.9 5719.6 5685 5647.7
5609.7 5573.9 5532.5 5490.5 5449.1 5405.5 5362.4 5314.6 5269.5 5219.2
5168.1 5115.3 5062.6 5004.9 4949.3 4890 4830.3 4767.4 4704 4640.6
4571 4501.5 4433.3 4364.4 4295.8 4232 4169.4 4108.1 4049.7 3991.1
3934.2 3874.5 3817.7 3750.1 3674.7 3594.1 3506.4 3415.8 3328 3241.3
3145.4 3046.7 2935.1 2819.2 2692.1 2545.2 2376.9 2212.1 2064.6 1934.5
1808.6 1699.4 1651.2 1828.2 2304.2 2025 1281.6 911.3 780.2 844.3
895.1 705.7 515.8 325.9 273.8 234.2 191.7 133.6 42.2 31.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5944.4 5941.1 5937.2 5928.8 5919.7 5907.9 5894.1 5877.6 5860.3
5841.4 5822.2 5796.8 5771.9 5747.6 5716.6 5685.8 5648.7 5609.6 5564.7
5519.5 5468.9 5420 5365.7 5310.7 5254.1 5195.9 5138.3 5077.2 5017.2
4953.7 4889.6 4822.3 4755.2 4687.6 4616.6 4544.1 4468.9 4393.5 4312
4229.7 4146.5 4061.1 3975.1 3884.9 3797.6 3703 3616.3 3523.5 3436.2
3343.8 3255.1 3166.4 3078.6 2991.8 2899.1 2809 2710.7 2608.9 2495.8
2376.7 2250 2124.3 1995.1 1866.5 1740.5 1612.6 1498.6 1382.9 1276.4
1169.7 1073.7 980.8 889.2 800.8 707.2 613.4 519.6 472 415.5
358 326.8 285.8 255 205.6 131.1 86.1 69 51.9 34.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5944.7 5942.9 5936.1 5924.9 5913 5898.2 5880.3 5861.8 5841.2
5815.9 5791.4 5765.1 5734.7 5702.1 5668.3 5633.4 5595.9 5554.3 5513.3
5467.7 5423.4 5376 5324.5 5273 5216.2 5158.4 5098.6 5038.7 4974.1
4909.8 4844.7 4779 4710.1 4640.1 4567.3 4490.9 4413.7 4333.7 4250.4
4165.9 4080.2 3991.6 3902.9 3814.5 3719 3626.8 3532.3 3436.7 3337.1
3236.9 3137.9 3034.8 2931 2825.9 2720 2616.3 2510.3 2407.8 2306.9
2209.2 2112.8 2017.2 1922.1 1823.3 1720.9 1618.4 1515.4 1393.9 1271.7
1145.5 1023.1 904.4 791.1 687.4 589.7 505.7 425.8 355.6 292.8
240 195.7 151.5 117.3 87.6 63.9 43.9 30.5 17.1 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5940.4 5933.4 5925.3 5915.6 5902.9 5888.1 5871.6 5854.1 5835.5
5816.8 5797.5 5776.1 5750.4 5721.7 5691.2 5657.6 5622.8 5582.8 5542.6
5500.6 5458.2 5410.8 5366.2 5317.4 5269.8 5216.8 5163 5107.1 5049.5
4988.1 4924.8 4859.2 4790.7 4723.7 4651.3 4582 4508.6 4434.5 4359.8
4285.4 4211 4132.8 4053.9 3975.2 3893.6 3809 3726.4 3637.5 3552.3
3458.6 3364.3 3264.5 3163.4 3059.6 2952.7 2850.6 2743.7 2636.6 2517.3
2404.1 2279.5 2153.2 2027 1897.6 1776 1655.4 1534.6 1407 1294.7
1182.2 1076.5 965.6 851.9 740.6 624.1 519.4 411.1 328.5 276.7
242.2 211.2 180.3 149.4 120.2 93.9 69.3 46.3 31.1 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5941.1 5932.6 5925 5915.5 5906 5898.1 5890.4 5880.8 5867.3
5848.9 5826.1 5801.2 5773.1 5742.8 5709.9 5678 5643.4 5609.8 5573.6
5539.2 5502 5463.4 5420.7 5376.1 5329.9 5283.2 5235 5186.8 5138.5
5089.1 5036.1 4985 4929.9 4877.6 4818 4760.7 4697.9 4632.8 4564.6
4497.1 4428.9 4357.5 4282.5 4209.4 4130.2 4050.1 3968.7 3882.6 3793.5
3702.1 3605.5 3504.7 3402 3296.5 3183.8 3064.3 2936.3 2800.9 2656.5
2517.7 2372 2226.3 2070.6 1908.6 1720.7 1532.7 1343 1069.5 795
590 473.7 416.3 383.9 355.3 325.6 298.8 272.6 248.3 223.8
201.6 179.5 157.4 132.1 106.6 82.1 58.3 42.1 28.5 15
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5938.5 5932.9 5925.9 5922.7 5922.3 5920.2 5911.5 5896.1 5875.8
5853 5832 5810.5 5785.2 5763.9 5740 5717.1 5692.3 5665.4 5635.9
5605.9 5578.8 5547.3 5515.6 5478.1 5443.6 5407 5368.9 5328.6 5290.2
5248.7 5203.4 5158 5110.3 5062.3 5009 4955.6 4897.3 4836.9 4770.3
4703.1 4633.2 4558.3 4481 4397.8 4312.9 4225.6 4136.9 4034.7 3929.6
3814.2 3694 3564 3428.3 3285 3134.1 2972.7 2802 2591.5 2336.4
1996.7 1657.1 1317.6 1002.4 769.5 620.2 539 501.9 476.8 452.7
427.6 401.6 375.7 350.2 326.3 303.9 282.9 262.1 237.3 210.8
184.2 157.6 127.5 101.9 87.2 72.5 53.9 38 22.2 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5937.6 5930.7 5929.1 5931.2 5934.6 5929.6 5916.4 5898.4 5881.2
5863.4 5846 5830.2 5815.7 5801.4 5784.1 5764.4 5744.3 5725 5703
5681.1 5658.2 5633.2 5607.2 5578.6 5552 5521.3 5492.9 5458.3 5424.6
5386.2 5348 5305.7 5260.2 5207.9 5154.2 5096.2 5034.1 4968.7 4899.6
4830.5 4751.8 4673.8 4584.2 4491.3 4388 4277.3 4158.1 4030.4 3893.7
3749.5 3598 3422.1 3207.1 2935.1 2592.7 2204.2 1832.3 1460.5 1091.6
872.7 717.1 631.5 589.6 564.6 542.3 520.3 497 472.9 448.7
425 401.9 380.5 362.2 342 315.9 289.3 261.4 233.3 208.8
184.3 160 145.5 127.6 106.9 84.2 59.6 42.2 24.9 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5938 5932.8 5930.7 5938.4 5941.4 5934.7 5921 5903.2 5890.6
5875.8 5864.7 5853 5844.4 5830.1 5816.5 5799.1 5780 5764.8 5747.9
5729 5710.4 5687.4 5669.4 5650.7 5626.1 5602.1 5575.1 5542.3 5509.1
5474 5431.8 5387.3 5335.7 5283.9 5227 5168.6 5103.7 5039.3 4967.2
4894.4 4807.5 4711 4609.3 4495.6 4375.9 4243.7 4106.4 3958 3791.1
3577.6 3311 2961.7 2569.5 2165.4 1761.3 1359.7 1074 882 752.8
679.9 646.3 623.9 604 584.2 563.3 541.1 521 500.8 480.8
461.1 445.3 426.4 400.6 372.7 343.1 313.6 282.2 254.8 235.5
219.2 194.9 170.6 146.3 117.4 85.4 63.2 44.9 26.6 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5938.5 5934.6 5933.8 5942.1 5944.8 5936.2 5922.9 5907.8 5894.7
5881.3 5872.5 5865.4 5855.4 5841.2 5829.7 5814.9 5798.2 5784.9 5769.6
5750.8 5734.1 5718.1 5698.2 5678.8 5657 5632.6 5603.5 5575.4 5542.5
5503.8 5461.1 5413 5365.3 5311.4 5255.2 5195.2 5133.2 5066.2 4991.7
4913.3 4820.7 4722.7 4610.1 4494.4 4366.5 4231.4 4084.6 3924.5 3715.2
3460 3124.5 2724.7 2295.8 1920 1544.2 1171.7 953.2 807 716.2
672.4 650.1 630.1 612.1 592.6 570.9 550.9 532.8 514.4 495.5
480 463.8 441 414.2 384.7 354.3 324 293.2 270.8 251.9
234.4 206.7 178.9 151.1 120.9 88.3 66.6 47.2 27.8 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5939.7 5933.7 5932.3 5938.7 5942.6 5937.4 5924.2 5908.1 5896.9
5881.7 5869.2 5859.5 5847 5835.3 5822.8 5806.5 5789.7 5774.5 5758.6
5739.1 5718.2 5699 5680.9 5660.8 5638.4 5613.3 5585.7 5555.3 5522.1
5487.7 5446.1 5400.3 5351.3 5298.9 5243.8 5183.4 5122.1 5057.9 4987.6
4913.8 4830.1 4737.9 4633.6 4528.7 4407.5 4280.6 4144.1 3998.9 3836.3
3639.9 3385.8 3057.7 2673.1 2240.4 1872 1503.7 1137.1 924.4 781.4
695.9 653.1 630 609.3 589.9 569.5 546.3 525.4 505.8 484.9
465.7 449.1 431.8 407.2 380.9 350.8 320.7 287.7 257.7 236.7
218.8 196.1 173.4 150.6 121.5 91.9 67.2 47.8 28.4 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5941 5934.2 5930.5 5932.4 5936.3 5934.9 5925.4 5908.6 5891.4
5875 5858.6 5844.1 5828.3 5814.9 5800 5779.7 5761.3 5742.3 5720.6
5699.7 5678.6 5652.6 5626.4 5597.6 5570.1 5542.9 5514.8 5483.8 5450.8
5416.5 5375.5 5334.5 5285.9 5238.9 5183.3 5128.5 5064.7 5001.3 4931.2
4864 4792 4714 4631.5 4539.1 4440 4332.6 4219 4094.4 3962
3825.3 3674.4 3513.1 3323.8 3082.1 2770.6 2405.3 2015.5 1625.6 1239.2
972.7 788.2 671 608.8 576.4 553.3 531.4 508.1 483.9 458.6
434.3 410.6 388.7 368.6 351.1 326.6 300.5 271.9 244.1 216.4
188.7 161.3 146.1 130.9 110.9 90.7 65.7 44.6 30.9 17.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5938.3 5933.3 5928.1 5924.4 5924.7 5924.9 5918.2 5907 5891.4
5870.7 5849.5 5828.7 5805.7 5785.6 5762.2 5741.4 5718.1 5692.1 5664.9
5636.4 5607 5577.8 5546.8 5514.6 5479.4 5444.3 5406.5 5368.5 5326.8
5286.2 5243.9 5198.5 5150.3 5102.3 5052.7 4998.6 4942.6 4885.4 4821.2
4753.8 4683 4610.6 4533.3 4454.8 4373 4288 4200.6 4107.7 4005.5
3896.3 3780.2 3656.5 3527.4 3391.1 3244.3 3092 2930.9 2755.6 2546
2284.4 1935.3 1586.2 1238.6 941 729.2 602.3 532.3 496.4 471.1
446 420.4 395.7 369.5 344.7 319 297 274.2 252.6 225.7
198.6 171.5 144.3 111.4 91.2 76.7 60.3 41.9 29 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5939.4 5934.2 5928.1 5919.9 5912.8 5904.1 5898.9 5893.4 5884.2
5869.3 5848.3 5826.2 5798.8 5769.6 5740.1 5708 5675.5 5641.2 5611.4
5576.1 5540.6 5503.1 5463.7 5420.8 5377.5 5327.5 5282.2 5234.7 5184.9
5136.6 5085.4 5035.2 4981.5 4925.7 4866.9 4808.2 4745.8 4682.7 4616.2
4549.4 4482.7 4412.7 4340.2 4267.3 4190.1 4113.2 4033.4 3949.3 3861.9
3773.8 3680 3584.6 3480.9 3378.2 3267.5 3153.4 3029.8 2898.7 2764.2
2629.7 2487.8 2344.5 2199 2051.7 1900.7 1721.1 1541.5 1361.9 1089
806.5 593.9 473 411.4 377.3 347.3 318.5 290.9 265.4 239.9
215.3 192.6 169.8 146.9 120.6 95.2 70.4 50.2 34.2 18.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5942.6 5937.4 5932 5922.4 5913.1 5899.3 5887.1 5871.1 5853.3
5836.2 5816.3 5798.3 5775.6 5751.4 5723.7 5694.2 5661.7 5624.7 5587.5
5544.9 5504.4 5460.8 5416.3 5370.4 5323.4 5272.2 5219.2 5163.7 5105.6
5046.8 4983.7 4920.7 4850.8 4785.7 4711.3 4641.9 4567.5 4496.8 4421.7
4349.8 4273.2 4195.1 4116.5 4036.1 3957.4 3873 3790.4 3702.9 3613.4
3522.3 3426.8 3331.4 3231.6 3134.6 3028.9 2924.5 2815.2 2705.7 2590.4
2474.5 2352.8 2229.3 2107.3 1980.4 1857.4 1735.8 1614 1492.3 1376.1
1266.5 1160.5 1054.9 947.2 842 730.5 621.7 513.8 413.8 330
273.4 236 204 171.9 139.9 111 83.1 59.3 40 20.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5949 5948.5 5944.5 5935.9 5928.7 5916.8 5902.7 5885.7 5869.4
5849.6 5826.5 5803 5778.1 5750.3 5718.4 5686.2 5649.4 5614.1 5572.6
5529.2 5484.7 5437 5383.8 5334.6 5277.8 5220.9 5162.2 5104.3 5041.5
4980.7 4915.5 4851.9 4784.2 4716.5 4643.3 4571.6 4493.6 4418.2 4335.5
4252.7 4167.6 4083.6 3993.6 3905.4 3813.2 3717.7 3623.4 3524.4 3430.6
3328.2 3228.7 3124 3022.8 2918.5 2810.8 2705.6 2594.6 2491.3 2385.1
2289.1 2189.7 2094.1 1997.2 1901.2 1798.5 1688.7 1574.2 1450.1 1329.2
1205.3 1081.5 959.2 844.6 744.3 644.5 544.7 462.9 386.7 321.3
263.4 212.6 169.8 131 99.6 77.2 54.9 32.7 17.4 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5950.7 5949.1 5948.5 5945 5938.7 5930.9 5920.4 5909.1 5895.7
5878.5 5861.3 5842.6 5819.9 5794.4 5767.3 5735.1 5699.9 5661.4 5619.2
5572.6 5524.7 5477.9 5427.2 5375.3 5321.8 5265.6 5211 5155.8 5093
5031.7 4970 4906.5 4841 4776.9 4707.5 4635.5 4566.2 4488.2 4412.5
4329 4252.6 4165.8 4080.8 3992.8 3906.7 3815.9 3726.3 3634.7 3542.9
3451.6 3360.5 3273.4 3182.1 3098.6 3007.3 2918.7 2821.9 2720.5 2610.9
2489.9 2369.1 2236.2 2110.1 1974 1847.8 1715.9 1598.1 1481.6 1367.6
1259.2 1154.6 1056.5 962.5 875.9 780 691.8 603.8 515.8 466.1
408.8 360 324.9 291.8 259.5 180.3 99.4 69.1 39.1 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5953.6 5956 5957.7 5954.6 5955.1 5951.2 5945.7 5938.6 5929.7
5919.2 5904.7 5886.6 5867.3 5847.4 5823.2 5797 5765.1 5730.6 5695.3
5662.4 5627.4 5590.9 5551.5 5512.2 5470.8 5427.9 5386.1 5339.9 5293.6
5243.4 5194.6 5143.3 5091.5 5035.6 4978.8 4922.5 4860.7 4802.6 4737.7
4673.2 4603.6 4536.3 4468.7 4404 4344.2 4278 4221.1 4158.4 4106.5
4048.6 3996.6 3933 3867.6 3796.8 3720 3635.8 3543 3459.5 3369.2
3278 3177.3 3072.4 2960 2840.2 2704.8 2536.6 2368.6 2210.8 2082.3
1949.1 1833.6 1762.3 1837.6 2308.1 2392.6 1631 1016.3 856.7 788.4
991.5 738.4 545.5 353.9 293.5 253.4 211.7 146.8 82.7 62.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5955.4 5959.9 5964.3 5966.4 5968.7 5968.4 5966.8 5966.1 5961.2
5953.4 5946.6 5937.9 5929.3 5914.6 5897 5874.8 5853.7 5833.9 5809.8
5790.2 5767.7 5742.2 5716 5688.7 5662.3 5632.7 5602.1 5569.6 5534
5500.5 5465.7 5432.7 5391.6 5354 5310 5267.4 5222.9 5183.6 5141.5
5098.7 5057.4 5018.9 4981.9 4940 4904 4856.4 4810.5 4761.1 4721.6
4671.5 4626.4 4586.9 4542.2 4493.9 4435.5 4381.1 4322.9 4259.2 4164.6
4064.1 3970.5 3907.5 3855.8 3806.9 3781.2 3808.7 3941.1 4173.3 4280.2
4080.4 3539.2 2917.5 2437.5 2171.9 2023.4 1912.6 1779.8 1624.1 1323.3
1105 978 886.1 800.7 617.5 431.9 246.3 103.2 51.7 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5955.1 5962.9 5969.7 5973.3 5975.6 5980.2 5984.6 5987 5988.7
5989 5989.6 5986.2 5980.7 5973.6 5963.6 5951.1 5942.6 5928.7 5919
5907.2 5894.3 5876.7 5860 5842.3 5822.6 5805.4 5783.3 5765.1 5741.7
5719.8 5694.6 5667.3 5642.8 5619.5 5595.2 5573.1 5553.5 5533.3 5520.2
5501.5 5484.1 5460.4 5438.3 5415.2 5394.8 5370.5 5359.8 5355 5341.2
5325.4 5304.8 5286 5265.6 5235.5 5181.9 5123.4 5091.7 5086.9 5078.9
5073.3 5100.5 5193.3 5341.3 5486.7 5495.6 5356.7 5050.8 4625.7 4154
3679.4 3295.7 3087 2935.6 2786.7 2615.2 2443.3 2255.4 2077.1 1931.6
1789.9 1625.5 1429.1 1170.1 932.3 732.1 534.4 336.7 27.1 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5956.4 5964.4 5971 5978.1 5983.2 5990.4 5994.2 6000.8 6006.1
6012.7 6016.3 6015.7 6014.5 6014.5 6010.9 6004 6001 5994.9 5989.9
5983 5974.2 5964.6 5952.3 5941.8 5931.3 5918.7 5904.6 5894.9 5876.7
5861 5846 5835.8 5825.8 5819.9 5809.4 5806 5803.6 5801.9 5801
5794.4 5786.5 5782.8 5781.1 5780.7 5792.9 5804.9 5814.3 5824.4 5832.1
5841 5841.8 5820.9 5773.2 5739.3 5736.7 5753 5760 5787 5874.8
6009.5 6165.9 6253.5 6213.7 6058.6 5779.9 5410.4 5041.3 4547 4110.6
3847.2 3706.8 3573.5 3417.6 3275.1 3106 2929.1 2736.2 2538.9 2292.7
2030.6 1739.6 1457.5 1255.9 987.6 735 482.9 230.8 115.2 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5946 5956.9 5965 5971.8 5978.1 5983.7 5991.8 5998.3 6007.1 6015
6022.2 6024.7 6024.1 6023.5 6022.9 6022.3 6021.6 6019.8 6015.8 6011.2
6006.5 5998 5988.7 5979.3 5971.9 5962.6 5953.7 5945.4 5931.4 5916.8
5905.3 5898.5 5892.4 5888.3 5886.5 5883.3 5886.4 5891.3 5893.7 5896.9
5895.5 5897.4 5902.4 5908.5 5925.1 5946.9 5963.5 5984.6 5997.7 6012.1
6017.1 6001.7 5963.4 5926.8 5924.4 5944.2 5959.2 5992.2 6081.9 6223.4
6381 6486 6471.4 6349.2 6102.5 5771.8 5423.1 4990.4 4504.6 4161.1
3987.3 3836.2 3688.5 3528.4 3363.8 3158.2 2937.4 2685.9 2397.8 2106.5
1799.9 1507.9 1250.7 1042.9 743.4 534.6 326.6 136.8 68.2 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
